Download document () of 20

170M3541

Eaton Bussmann series high speed square body fuse, 400 A, AC 1000 V, compact size 1, 43 x 60 x 156 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3541
UPC
051712604468
Product Length/Depth
60 mm
Product Height
156 mm
Product Width
43 mm
Product Weight
445 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Product specifications

Amperage Rating
400 A
Breaking capacity
100 kA
Fuse indicator
Non Indicating
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1*
Rated voltage AC
1000 V
Center-to-center distance of connections
156 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
250000 at 1000 V
Watt losses
75 W
Fuse shape
Square Body size 1* to 3, US style
Pre arc (I2T)
42000
Color
None
Interrupt rating
125 kAIC
Fitted with:
Type K Indicator for micro
Construction size
1
Packaging type
Standard
Voltage rating
1000 V
Type
Square body US style -FKE/115 type K indicator for micro
Application
DC common bus DC drives power converters/rectifiers reduced voltage starters
Fuse type
US Style
FKE/115 Type K indicator for micro
Fuse system (according to IEC 60269)
Other

Export product specification