Download document () of 20

170M3694
Model code: FUSE 200A 1250V 1*FU/115 AR CU

Fuse-link, high speed, 200 A, AC 1250 V, compact size 1, 45 x 45 x 156 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3694
EAN
5027590449342
UPC
051712792103
Product Length/Depth
162 mm
Product Height
46 mm
Product Width
92 mm
Product Weight
643.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
CSA Certified
Model Code
FUSE 200A 1250V 1*FU/115 AR CU

Product specifications

Amperage Rating
200 A
Breaking capacity
100 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
1*
Rated voltage AC
1250 V
Center-to-center distance of connections
116 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
31000 at 1000 V, 41000 at 1250 V
Watt losses
45 W
Fuse shape
Square body, center bolted tags
Pre arc (I2T)
5150
Color
None
Interrupt rating
100 kAIC
Construction size
Other
Packaging type
Standard
Voltage rating
1250 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FU/115 without indicator
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification