Download document () of 20

170M3955

Fuse-link, high speed, 125 A, AC 1000 V, compact size 1, 43 x 61 x 74 mm, aR, IEC, UL, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3955
UPC
051712678803
Product Length/Depth
61 mm
Product Height
72.5 mm
Product Width
43 mm
Product Weight
956 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Product specifications

Amperage Rating
125 A
Fuse indicator
Non Indicating
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1*
Class
Class aR
Clearing (I2T)
8600 at 1000 V
Watt losses
40 W
Fuse shape
Square Body size 1* to 3, flush-end contact
Pre arc (I2T)
1450
Interrupt rating
150 kAIC
Fitted with:
Type K Indicator for micro
Connection
Flush-end contact
Mounting method
Flush
Packaging type
Standard
Voltage rating
700 V (UL), 600 V (IEC)
Type
Square body flush end contact -BKN/- type K indicator for micro
Application
DC common bus DC drives power converters/rectifiers reduced voltage starters
Fuse type
Flush end
BKN/Type K Indicator for Micro

Export product specification