Download document () of 20

170M4514

Eaton Bussmann series high speed square body fuse, 690 V (IEC), 700 V (UL), 500 A, Fuse size: 1, Top fuse status indicator, Flush end, G/Visual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4514
EAN
5027590453431
UPC
051712259163
Product Length/Depth
54 mm
Product Height
51 mm
Product Width
160 mm
Product Weight
127.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
500 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1
Rated voltage AC
690 V
Center-to-center distance of connections
51 mm
Current type
AC
Mounting dimension
Other
Class
Class aR
Clearing (I2T)
170000 at 660 V
Watt losses
72 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
25000
Color
None
Interrupt rating
200 kAIC
Construction size
1
Mounting method
Flush
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
G/Visual indicator
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification