Download document () of 20

170M5509

Fuse-link, high speed, 450 A, AC 690 V, size 2, 61 x 77 x 51 mm, aR, IEC, UL, single indicator, US thread

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5509
EAN
5027590457576
UPC
051712261494
Product Length/Depth
168 mm
Product Height
80 mm
Product Width
124 mm
Product Weight
89.8 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
450 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
2
Rated voltage AC
690 V
Center-to-center distance of connections
50.4 mm
Current type
AC
Mounting dimension
M8
Class
Class aR
Clearing (I2T)
105000 at 660 V
Watt losses
70 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
15500
Color
None
Interrupt rating
200 kAIC
Construction size
2
Mounting method
Flush
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
semiconductor protection
Fuse type
Flush end
G/Visual indicator
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification