Download document () of 20

170M6613

Fuse-link, high speed, 900 A, AC 690 V, size 3, 76 x 92 x 135 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6613
EAN
5996516020074
UPC
051712814522
Product Length/Depth
170 mm
Product Height
76 mm
Product Width
96 mm
Product Weight
1216 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
900 A
Breaking capacity
200 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
690 V
Center-to-center distance of connections
91.3 mm
Current type
AC
Mounting dimension
Other
Class
Class aR
Clearing (I2T)
670000 at 660 V
Watt losses
120 W
Fuse shape
Square body, center bolted tags
Pre arc (I2T)
100000
Color
None
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
3
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FU/Without indicator
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification