Download document () of 20

170M7401

Eaton Bussmann series Fuse-link, high speed, 355 A, AC 800 V, size NH3, 150 x 76 x 71 mm, gR, IEC, dual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7401
EAN
5027590518079
UPC
051712712774
Product Length/Depth
76 mm
Product Height
150 mm
Product Width
71.2 mm
Product Weight
1030 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized

Product specifications

Amperage Rating
355 A
Breaking capacity
65 kA
Voltage type
AC
Utilization category
gR (general purpose semiconductor protection)
Insulated metal gripping lugs (IMGL)
No
Fuse indicator
Combination fuse status indicator
Rated switching capacity
65 kA
Fuse size
NH3
Current type
AC
Rated voltage AC
800 V
Class
Class gR
Clearing (I2T)
320000
Watt losses
46 W
Fuse shape
Square body
Pre arc (I2T)
44500
Total I2T
320000 at 800 V
Color
White
Interrupt rating
65 kAIC
Construction size
NH3
Material
Ceramic body
Voltage rating
800 Vac
Type
Fuse
Fuse type
PV-ANH3
Fitted with:
Blade without bolt holes
Fuse system (according to IEC 60269)
Other
Rated switching capacity AC
65 kA

Export product specification