Download document () of 20

171404
Model code: SL7-FL24-R

Eaton Moeller® series SL7 Strobe light module, red, LED, 24 V

General specifications

Product Name
Eaton Moeller® series SL7 Strobe light module
Catalog Number
171404
EAN
4015081678242
Product Length/Depth
73 mm
Product Height
73 mm
Product Width
73 mm
Product Weight
0.08 kg
Compliances
CE Marked
Certifications
CSA Certified
cULus Listed
CSA Std. C22.2 No. 94-91
IEC Rated
CSA Class No. NKCR7
CSA Std. C22.2 No. 14-10
UL Listed
UL 508
UL Listed file E29184
CE
IEC/EN 60529
CSA Class No.: NKCR7
UL Category Control No.: NKCR
CSA-C22.2 No. 14-10
UL File No.: E29184
UL report applies to both US and Canada
CSA-C22.2 No. 94-91
UL
Certified by UL for use in Canada
IEC/EN 60947-5-1
Catalog Notes
0
Model Code
SL7-FL24-R

Product specifications

Type
Strobe light module
Environmental rating
IP66
Product Category
SL signal towers
Voltage rating
24 Vac/Vdc
Frequency rating
1.4 Hz
Pollution degree
3
Flashing frequency
1.4 Hz
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
4000 V AC
Enclosure color
Black
Functions
Flash light
Illumination
Strobe LED
Color
Red
Voltage type
AC/DC
Material
Cap: Polycarbonate (PC)
Enclosure: Polycarbonate (PC)
Mounting position
As required
Degree of protection
NEMA 4X
IP66
Lamp type
LED
Overvoltage category
III
Current consumption
max. 130 mA at 24 V AC/DC
Lifespan, electrical
100,000 h
Light type
Strobe light
Light modules
LED
Number of modules
Max. 10 (with base for mounting on both sides)
Max. 5 (with standard base)
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Rated operational voltage (Ue) at AC - max
24 V
Rated operational voltage (Ue) at AC - min
24 V
Rated operational voltage (Ue) at DC - max
24 V
Rated operational voltage (Ue) at DC - min
24 V
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-30 °C
Leakage current
0.003 A
Outside diameter
73 mm
Quantity
1
Radiation angle
360 °
Rated insulation voltage (Ui)
250 V
Enclosure
UL type 4, 4X, 13
Series
SL7

Export product specification