Download document () of 20

171446
Model code: SL7/4-FW

Eaton Moeller® series SL7 Plastic angle bracket for vertical installation

General specifications

Product Name
Eaton Moeller® series SL7 Accessory Plastic mounting bracket
Catalog Number
171446
EAN
4015081677764
Product Length/Depth
90 mm
Product Height
45 mm
Product Width
70 mm
Product Weight
0.061 kg
Compliances
CE Marked
Certifications
UL 508
CSA Certified
UL Listed
cULus Listed
UL Listed file E29184
CSA Class No. NKCR7
CSA Std. C22.2 No. 14-10
CSA Std. C22.2 No. 94-91
IEC Rated
CE
UL report applies to both US and Canada
UL Category Control No.: NKCR
Certified by UL for use in Canada
IEC/EN 60947-5-1
UL
CSA-C22.2 No. 94-91
UL File No.: E29184
CSA Class No.: NKCR7
CSA-C22.2 No. 14-10
Model Code
SL7/4-FW

Product specifications

Used with
Used with SL4-PIB, SL7-CB
Type
Accessory
Product Category
Accessories
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-30 °C
Quantity
1
Accessories
Fixing screws for base modules included with supplied equipment.
Series
SL7/4
Connection to SmartWire-DT
No
Mounting Method
Wall
Color
Black
Material
Plastic
Degree of protection
NEMA 4
NEMA 13
NEMA 4X

Export product specification