Download document () of 20

171671
Model code: XMIX40F08D

Eaton xEnergy Main LV systems LV switchgear. Mounting kit: IZMX40, fixed mounted design, W=800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171671
EAN
4015081680207
Product Length/Depth
650 mm
Product Height
100 mm
Product Width
800 mm
Product Weight
15.9 kg
Compliances
RoHS conform
Model Code
XMIX40F08D

Product specifications

Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
800 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.