Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton xEnergy Main LV systems LV switchgear. Rearwall, ventilated, HxW=2000x800mm, IP42, grey
| Product Name | 
                                                Eaton xEnergy Main LV switchgear
                                             | 
| Catalog Number | 
                                                172526
                                             | 
| EAN | 
                                                4015081690725
                                             | 
| Product Length/Depth | 
                                                39 mm
                                             | 
| Product Height | 
                                                1907 mm
                                             | 
| Product Width | 
                                                708 mm
                                             | 
| Product Weight | 
                                                20.942 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Model Code | 
                                                XTSZRV4-W800
                                             | 
| Surface finishing | 
                                                Powder coating
                                             | 
| Color | 
                                                Gray
                                             | 
| Modular spacing | 
                                                12.5 mm
                                             | 
| Number of height units | 
                                                0
                                             | 
| RAL-number | 
                                                7035
                                             | 
| Suitable for enclosure building length/depth | 
                                                800 mm
                                             | 
| Suitable for enclosure building width | 
                                                800 mm
                                             | 
| Material | 
                                                Steel
                                             | 
| Suitable for | 
                                                Rear panel use
                                             |