Download document () of 20

172531
Model code: NZM2-XTVDKLR

Eaton Moeller series NZM - Molded Case Circuit Breaker. Door coupling rotary handle, red-yellow, +key lock, size 2

General specifications

Product Name
Eaton Moeller series NZM operating element
Catalog Number
172531
EAN
4015081690770
Product Length/Depth
125 mm
Product Height
135 mm
Product Width
225 mm
Product Weight
0.787 kg
Compliances
IEC
UL/CSA
RoHS conform
Model Code
NZM2-XTVDKLR

Product specifications

Used with
NZM2(-4), PN2(-4), N(S)2(-4)
Features
Red-yellow for emergency switching off
Lockable
With key lock
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Color
Black
Frame
NZM2
Suitable for
Emergency stop
Switch disconnector
Power circuit breaker
Cover/door type
Door interlock can be modified in the unlocked ON position
Door interlock can be modified such that it can be defeated from the outside using a screwdriver
Door interlock not defeatable in the OFF position with padlock on the handle
Door to be opened in the OFF position when not locked
Locking facility
Lockable in position 0 using cylinder lock and key withdrawable
With door interlock
Lockable on the 0 position on the handle using up to 3 padlocks
Type
Accessory Door coupling rotary handle
Special features
Door coupling rotary handle for operating the switch through a closed control panel door External warning plate/designation label can be clipped on. Complete including rotary drive and coupling parts Extension shaft additionally required. obtainable in two lengths
Degree of protection / NEMA enclosure type
IP66
4X. 12

Export product specification