Download document () of 20

174579
Model code: XMPIX16F-C-H500W600

Eaton xEnergy Main LV systems LV switchgear. Front plate IZMX16, fixed, W=500x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
174579
EAN
4015081710348
Product Length/Depth
29.5 mm
Product Height
500 mm
Product Width
520 mm
Product Weight
2.2 kg
Compliances
RoHS conform
Model Code
XMPIX16F-C-H500W600

Product specifications

Number of height units
0
Suitable for enclosure building height
500 mm
Suitable for enclosure building width
600 mm
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.