Download document () of 20

177615
Model code: XPIX16CCB-T-08

Eaton xEnergy Main LV systems LV switchgear. Vertical partition, 2x IZMX16, top, D=800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177615
EAN
4015081720750
Product Length/Depth
702 mm
Product Height
1254 mm
Product Width
65 mm
Product Weight
16.49 kg
Compliances
RoHS conform
Model Code
XPIX16CCB-T-08

Product specifications

Construction type
Individual part
Surface finishing
Powder coating
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
65 mm
Material
Steel
Suitable for
Internal separation form 4b
Internal separation form 2a
Internal separation form 4a
Internal separation form 3a
Internal separation form 2b
Internal separation form 3b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.