Download document () of 20

178578
Model code: XTPFAEZD

Eaton xEnergy Main LV systems LV switchgear. Cable duct for auxiliary wiring, XF, connecting piece between device compartment and cabling box, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178578
EAN
4015081739073
Product Length/Depth
563 mm
Product Height
79 mm
Product Width
67 mm
Product Weight
1.4 kg
Compliances
RoHS conform
Model Code
XTPFAEZD

Product specifications

Color
Gray
Material
Metal
Model
Other
RAL-number
7035

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.