Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton xEnergy Main LV systems LV switchgear. Partition, 2xNZM4 component mounting area/cable connection area, fixed mounting with rotary handle, main busbar back, W=800mm
| Product Name | 
                                                Eaton xEnergy Main LV switchgear
                                             | 
| Catalog Number | 
                                                178615
                                             | 
| EAN | 
                                                4015081739448
                                             | 
| Product Length/Depth | 
                                                261 mm
                                             | 
| Product Height | 
                                                60.5 mm
                                             | 
| Product Width | 
                                                710 mm
                                             | 
| Product Weight | 
                                                1.686 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Model Code | 
                                                XP2N4F-D-MCB08
                                             | 
| Construction type | 
                                                Individual part
                                             | 
| Fitted with: | 
                                                Cable entry  Lock | 
| Surface finishing | 
                                                Galvanized
                                             | 
| Color | 
                                                Stainless steel
                                             | 
| Modular spacing | 
                                                12.5 mm
                                             | 
| Number of height units | 
                                                0
                                             | 
| RAL-number | 
                                                0
                                             | 
| Suitable for enclosure building length/depth | 
                                                0 mm
                                             | 
| Suitable for enclosure building width | 
                                                800 mm
                                             | 
| Material | 
                                                Steel
                                             | 
| Suitable for | 
                                                Internal separation form 4b
                                             |