Download document () of 20

178659
Model code: XNT-DIAG-A-4

XNT-DIAG-A-4. Adapter plate, diagnostic sensor, diagnostic system

General specifications

Product Name
Eaton Temperature Monitoring System Diagnose LV systems Predictive diagnostics
Catalog Number
178659
EAN
4015081739882
Product Length/Depth
75 mm
Product Height
2 mm
Product Width
40 mm
Product Weight
41 g
Compliances
RoHS conform
Model Code
XNT-DIAG-A-4

Product specifications

Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.