Download document () of 20

178977
Model code: BS-12MB-WH

Eaton xComfort KLV LV systems Final Distribution Boards. Blanking strip 12 SU, white, thick-ribbed

General specifications

Product Name
Eaton xComfort KLV blanking strip
Catalog Number
178977
EAN
4015081742943
Product Length/Depth
12 mm
Product Height
52 mm
Product Width
216 mm
Product Weight
0.035 kg
Compliances
RoHS conform
Model Code
BS-12MB-WH

Product specifications

Used with
Empty-space cover
Accessory consideration
BF flat distribution board
KLV Accessories
MINI distribution board
MICRO distribution board
ECO distribution board
EWK distribution board
KLV distribution board
Type
Additional equipment for BF flat distribution board, ECO distribution board, EWK distribution board, KLV distribution board, MICRO distribution board, MINI distribution board
Accessory/spare part type
General
Color
White
Surface protection
Lacquered
RAL-number
9016
Width in number of modular spacings
12
Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.