Download document () of 20

183008
Model code: XNH2-XPRC

Eaton xEffect - XNH circuit protection. Cable clamp for NH fuse-switch NH2 120-240 mm²

General specifications

Product Name
Eaton xEffect XNH clamp
Catalog Number
183008
EAN
4015081779352
Product Length/Depth
22 mm
Product Height
45 mm
Product Width
42 mm
Product Weight
0.16 kg
Compliances
RoHS conform
Model Code
XNH2-XPRC

Product specifications

Accessory/spare part type
Prism terminal
Connection technique
Accessory
Functions
Accessory
For fuse size
2
Type
Accessory
Special features
120 - 240 mm², Cu/Al

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.