Download document () of 20

183990
Model code: IZMX-CT16-N-1

Eaton Moeller series IZMX/INX - ACB. Eaton Moeller series IZMX/INX - ACB. Current transformer N, external, IZMX16, EMEA

General specifications

Product Name
Eaton Moeller series IZMX/INX current transformer
Catalog Number
183990
EAN
4015081783090
Product Length/Depth
100 mm
Product Height
100 mm
Product Width
150 mm
Product Weight
1.25 kg
Compliances
RoHS conform
Model Code
IZMX-CT16-N-1

Product specifications

Used with
Three-pole
+IZMX-DTU-AM
+IZMX-DTU-GM
+IZMX-DTU-GZ
+IZMX-DTV-G
+IZMX-DTV-GZ
IZMX-DTP
IZMX-DTP-G
IZMX-DTU-GMZ
IZMX-DTV-G
IZMX-DTU-AM
IZMX-DTU-G
IZMX-DTU-GM
+IZMX-DTP-GZ
+IZMX-DTU-AMZ
IZMX-DTU-A
+IZMX-DTU-G
+IZMX-DTU-A
+IZMX-DTU-AZ
+IZMX-DTP-GM
+IZMX-DTP-GMZ
Features
Calibrated
Fitted with:
Copper rail
Secondary rated apparent power
0 VA
Secondary rated current
0 A
Opening width - max
0 mm
Accessory/spare part type
Current sensor for neutral conductor
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Nominal current
1600 A
Number of inputs (primary)
1
Opening diameter
0 mm
Opening height - max
85 mm
Accuracy class (ratio)
Other
Secondary connection
Screw connection
Model
Wound primary current converter
Type
Accessory
Special features
  • The external transformer is required for the earth-fault protection.
  • a) For the neutral conductor in the case of 3-pole circuit-breakers
  • b) For directly measuring the ground fault current at the grounded neutral point in the case of 3-pole and 4-pole circuit-breakers.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.