Eaton Moeller series IZMX/INX - ACB. Connections, front, 2500A, IZMX40, 3 p, withdrawable
Product Name |
Eaton Moeller series IZMX/INX main terminal
|
Catalog Number |
184178
|
EAN |
4015081783502
|
Product Length/Depth |
400 mm
|
Product Height |
200 mm
|
Product Width |
400 mm
|
Product Weight |
25.2 kg
|
Compliances |
RoHS conform
|
Model Code |
IZMX-TF403-2500W-1
|
Used with |
IZMX40…3…20W
INX40…3…20W INX40…3…25W Three-pole IZMX40…3…25W |
Amperage Rating |
2500 A - 3200 A
|
Mounting Method |
Withdrawable
|
Accessory/spare part type |
Main terminal kits
|
Ambient operating temperature - max |
70 °C
|
Ambient operating temperature - min |
-25 °C
|
Type |
Accessory
|
Special features |
|
Suitable for |
Three-pole
|