Download document () of 20

186872
Model code: DILDC400/22(RDS250)

Eaton Moeller® series DILDC DC contactor, 2 N/O, 2 NC, 1000 V: 400 A, RDS 250: 110 - 250 V 40 - 60 Hz/110 - 350 V DC, AC and DC operation

General specifications

Product Name
Eaton Moeller® series DILDC DC Contactor
Catalog Number
186872
EAN
4015081819232
Product Length/Depth
248 mm
Product Height
219 mm
Product Width
160 mm
Product Weight
7.5 kg
Certifications
CSA File No.: 012528
UL508
IEC/EN 60947-5-1
CSA
UL Category Control No.: NRNT
CSA Class No.: C321124
CE
IEC/EN 60947-4-1
UL File No.: E338590
CSA-C22.2 No. 14-05
UL
Catalog Notes
DILDC contactors feature an electronic arc suppression system. Because of this, it is important not to exceed any technical data limits in general – especially the making and breaking capacity limits. Opening the device will immediately void the warranty.
Model Code
DILDC400/22(RDS250)

Product specifications

Accessories
Fitting options auxiliary contacts: on the side: 2 x DILM820-XHI11(V)-SI; 2 x DILM820-XHI11-SA
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Operating frequency
100 electrical Operations/h
1000 mechanical Operations/h (AC operated)
1000 mechanical Operations/h (DC operated)
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Rated impulse withstand voltage (Uimp)
8000 V DC
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-40 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
-40 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
-40 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
32 W
Number of auxiliary contacts (normally closed contacts)
2
Number of auxiliary contacts (normally open contacts)
2
Number of contacts (normally closed contacts)
2
Number of contacts (normally closed) as main contact
0
Number of contacts (normally open contacts)
2
Number of main contacts (normally open contact)
2
Rated breaking capacity at 1000 V
600 A
Rated breaking capacity at 220/230 V
600 A
Rated breaking capacity at 380/400 V
600 A
Rated breaking capacity at 500 V
600 A
Rated breaking capacity at 660/690 V
600 A
Switching time (AC operated, make contacts, opening delay) - max
40 ms
Application
DC contactor
Product category
Contactors
Electrical connection type of main circuit
Connection rail
Screwdriver size
0.8 x 5.5/1 x 6 mm, Terminal screw, Control circuit cables, Standard screwdriver
2, Terminal screw, Control circuit cables, Pozidriv screwdriver
Voltage type
DC
Degree of protection
IP00
Drop-out voltage
0.2 x US max - 0.6 x US min, DC operated
AC operated: 0.2 x US max - 0.6 x US min, AC operated
Overvoltage category
III
Duty factor
100 %
Electromagnetic compatibility
Designed for operation in industrial environments. Its use in residential environments may cause radio-frequency interference, requiring additional noise suppression.
Lifespan, mechanical
1,000,000 Operations (AC operated)
1,000,000 Operations (DC operated)
Pick-up voltage
0.7 - 1.15 V AC x Us
0.7 - 1.15 V DC x Us
Power consumption, pick-up, 50 Hz
600 VA, Pull-in power, Coil in a cold state and 1.0 x Us
550 W, Pull-in power, Coil in a cold state and 1.0 x Us
Safe isolation
1000 V, Between the contacts, According to EN 61140
1000 V, Between control inputs and main contacts, According to EN 61140
1000 V, Between auxiliary contacts and main contacts, According to EN 61140
Power consumption, pick-up, 60 Hz
550 W, Pull-in power, Coil in a cold state and 1.0 x Us
600 VA, Pull-in power, Coil in a cold state and 1.0 x Us
Screw size
M10, Terminal screw, Main connections
M3.5, Terminal screw, Control circuit cables
Power consumption, sealing, 50 Hz
9.5 W, Coil in a cold state and 1.0 x Us
18 VA, Coil in a cold state and 1.0 x Us
Power consumption, sealing, 60 Hz
18 VA, Coil in a cold state and 1.0 x Us
9.5 W, Coil in a cold state and 1.0 x Us
Rated control supply voltage (Us) at AC, 50 Hz - max
250 V
Rated control supply voltage (Us) at AC, 50 Hz - min
110 V
Rated control supply voltage (Us) at AC, 60 Hz - max
250 V
Rated control supply voltage (Us) at AC, 60 Hz - min
110 V
Rated control supply voltage (Us) at DC - max
350 V
Rated control supply voltage (Us) at DC - min
110 V
Rated insulation voltage (Ui) at DC
1000 V
Rated making capacity (cos phi to IEC/EN 60947)
600 A
Rated operational current (Ie) at DC-1, 1000 V
400 A
Rated operational current (Ie) at DC-3/DC-5 at 440 V
0 A
Rated operational current for specified heat dissipation (In)
400 A
Rated operational power at DC-3/DC-5 at 440 v
0 kW
Rated operational voltage (Ue) at DC - max
1000 V
Static heat dissipation, non-current-dependent Pvs
9 W
Switching time (AC operated, make contacts, closing delay) - max
80 ms
Switching capacity (auxiliary contacts, general use)
15 A, 600 V AC, (UL/CSA)
1 A, 250 V DC, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
A600, AC operated (UL/CSA)
P300, DC operated (UL/CSA)
Terminal capacity (flexible with ferrule)
1 x (0.75 - 2.5) mm², Control circuit cales
1 x (0.75 - 2.5) mm², Control circuit cables
Shock resistance
8 g, N/C auxiliary contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
10 g, N/O auxiliary contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
10 g, N/O main contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
Terminal capacity (solid)
1 x (0.75 - 2.5) mm², Control circuit cales
1 x (0.75 - 2.5) mm², Control circuit cables
Short-circuit protection rating
Max. 630 A gR 1000 V DC (max. short-circuit current 6 kA), Fuse, Type “2” coordination, 1000 V DC, Main conducting paths
Max. 630 A gR 1000 V DC (max. short-circuit current 30 kA), Fuse, Type “1” coordination, 400 V DC, Main conducting paths
Max. 630 A gR 1000 V DC (max. short-circuit current 30 kA), Fuse, Type “1” coordination, 690 V DC, Main conducting paths
Max. 630 A gR 1000 V DC (max. short-circuit current 6 kA), Fuse, Type “2” coordination, 400 V DC, Main conducting paths
Max. 630 A gR 1000 V DC (max. short-circuit current 6 kA), Fuse, Type “2” coordination, 690 V DC, Main conducting paths
Max. 630 A gR 1000 V DC (max. short-circuit current 30 kA), Fuse, Type “1” coordination, 1000 V DC, Main conducting paths
Terminal capacity (solid/stranded AWG)
2 x (18 - 12)
1/0 - 500 MCM, Main cables
Signal level
5 V - 15 V, PLC signal level (A3 - A4) to IEC/EN 61131-2 (type 2), Magnet systems
Terminal capacity (busbar)
40 mm width, Main connection
Terminal capacity (flexible with cable lug)
50 - 240 mm²
Switching capacity (main contacts, general use)
400 A, Maximum motor rating, Single-phase (UL/CSA)
Terminal capacity (stranded with cable lug)
50 - 240 mm²
Tightening torque
1.2 Nm, Screw terminals, Control circuit cables
24 Nm, Main cable connection screw/bolt
Width across flats
16 mm
Operating voltage at DC - min
110 V
Operating voltage at DC - max
350 V

Export product specification