Download document () of 20

187028
Model code: M30C-FB

Eaton Moeller® series M30 Blanking plug, Metal bezel

General specifications

Product Name
Eaton Moeller® series M30 Accessory Blanking plug
Catalog Number
187028
EAN
4015081820948
Product Length/Depth
36 mm
Product Height
30 mm
Product Width
46 mm
Product Weight
0.035 kg
Compliances
CE
Model Code
M30C-FB

Product specifications

Connection to SmartWire-DT
No
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Force for positive opening - min
0 N
Opening diameter
30 mm
Opening height
0 mm
Color
Other
Material
Metal
Degree of protection
IP67
IP66
IP69K
Degree of protection (front side)
NEMA Other
IP67/IP69K
Functions
For closing off of spare mounting locations
Lens type
Round
Width opening
0 mm

Export product specification