Eaton Moeller® series M30 Potentiometer, flat front, M30, 30.5 mm, R 10 kΩ, P 0.5 W, Metal bezel
Product Name |
Eaton Moeller® series M30 Potentiometer
|
Catalog Number |
187035
|
EAN |
4015081821013
|
Product Length/Depth |
36 mm
|
Product Height |
63 mm
|
Product Width |
46 mm
|
Product Weight |
0.055 kg
|
Warranty |
|
Certifications |
IEC/EN 60947
VDE 0660 |
Model Code |
M30C-FR10K
|
Used with |
M22 contact blocks and indicating lights
|
Type |
Potentiometer
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Please enquire
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
Electric connection type |
Screw connection
|
Fitted with: |
3 individual screw terminals
|
Pollution degree |
3
|
Accuracy |
± 10 % (linear), Resistance value
|
Button color |
Black
|
Climatic proofing |
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78 |
Connection to SmartWire-DT |
No
|
Rated impulse withstand voltage (Uimp) |
4000 V AC
|
Bezel color |
Titanium
|
Ambient operating temperature - max |
70 °C
|
Ambient operating temperature - min |
-25 °C
|
Equipment heat dissipation, current-dependent Pvid |
0 W
|
Heat dissipation capacity Pdiss |
0 W
|
Heat dissipation per pole, current-dependent Pvid |
0 W
|
Number of revolutions - max |
1
|
Number of revolutions - min |
1
|
Opening diameter |
30 mm
|
Rated insulation voltage (Ui) |
250 V
|
Rated operational current for specified heat dissipation (In) |
0 A
|
Rated power |
0.5 VA
|
Static heat dissipation, non-current-dependent Pvs |
0.5 W
|
Design |
Flat front
|
Mounting position |
As required
|
Overvoltage category |
III
|
Degree of protection |
IP66
NEMA Other |
Power consumption |
0.5 W
|
Lifespan, mechanical |
25,000 Operations
|
Shock resistance |
Not planned
|
Resistance |
10000 Ohm
|
Terminal capacity (solid) |
0.5 - 1.5 mm²
|
Terminal capacity (stranded) |
0.5 - 1.5 mm²
|
Tightening torque |
0.5 Nm, Screw terminals
|