Download document () of 20

187344
Model code: XELP-N

Eaton xEnergy Main LV systems LV switchgear. Locking point, Vison, outside and door locking points. plastic, for door and bezel parts, spare parts

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
187344
EAN
4015081824021
Product Length/Depth
42 mm
Product Height
22 mm
Product Width
40 mm
Product Weight
0.015 kg
Compliances
RoHS conform
Model Code
XELP-N

Product specifications

Handle type
Other
Closure type
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.