Download document () of 20

187345
Model code: XTPZBAVC-H490W800

Eaton xEnergy Main LV systems LV switchgear. Auxilliary Compartment HxW=490x800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
187345
EAN
4015081824038
Product Length/Depth
284 mm
Product Height
455 mm
Product Width
736 mm
Product Weight
14 kg
Compliances
RoHS conform
Model Code
XTPZBAVC-H490W800

Product specifications

Color
Other
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
490 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
800 mm
Material
Metal
Model
Mounting kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.