Download document () of 20

187865
Model code: BPZ-SH-L-1P/OLU

Eaton xEnergy Basic LV systems Low voltage switchgear. Rotary lever for half-cylinder, length: 50 mm, single-point interlock

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
187865
EAN
4015081855506
Product Length/Depth
50 mm
Product Height
35 mm
Product Width
140 mm
Product Weight
0.4 kg
Compliances
RoHS conform
Model Code
BPZ-SH-L-1P/OLU

Product specifications

Type
Additional equipment
Color
Black
Handle type
Rotary lever
Closure type
None
Housing material
Plastic
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification