Download document () of 20

188041
Model code: M30I-FDL-W-X100

Eaton Moeller® series M30 Illuminated pushbutton actuator, RMQ-Titan, flat, momentary, White, inscribed, Front ring stainless steel

General specifications

Product Name
Eaton Moeller® series M30 Illuminated pushbutton actuator
Catalog Number
188041
EAN
4015081857265
Product Length/Depth
36 mm
Product Height
30 mm
Product Width
46 mm
Product Weight
0.041 kg
Certifications
IEC/EN 60947
VDE 0660
CSA File No.: 012528
CSA Class No.: 3211-03
DNV
UL File No.: E29184
GL
IEC/EN 60947-5
UL 508
CSA-C22.2 No. 14-05 and 94-M91
CE marking
UL Category Control No.: NKCR
UL Listed
CSA certified
Model Code
M30I-FDL-W-X100

Product specifications

Type
Illuminated pushbutton actuator
Actuator color
White
Features
Labelled
Actuator function
Spring-return
Momentary
Fitted with:
Front ring
Operating frequency
3600 Operations/h
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
With SWD-RMQ connections
Yes
Actuating force
5 N
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Force for positive opening - min
0 N
Number of command positions
1
Opening diameter
30.5 mm
Opening height
0 mm
Bezel color
Stainless steel
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27
Bezel material
Metal
Design
Flat
Flat front
Mounting position
As required
Degree of protection
IP67
IP66
IP69
Degree of protection (front side)
IP67
NEMA 4X, 13
Inscription
Inscribed
Front element type
Flat
Lens type
Round
Lifespan, mechanical
5,000,000 Operations
Width opening
0 mm
Product category
RMQ-Titan
Size
Front dimensions: Ø 36 mm
Suitable for
Illumination

Export product specification

eCAD model

Installation videos

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.