Reset
Eaton Moeller series NZMN4 PXR25 circuit breaker, 1200 A, 3-pole, Screw terminal, UL/CSA
| Product Name | 
                                                Eaton Moeller series NZM molded case circuit breaker electronic
                                             | 
| Catalog Number | 
                                                192594
                                             | 
| EAN | 
                                                4015081933228
                                             | 
| Product Length/Depth | 
                                                401 mm
                                             | 
| Product Height | 
                                                207 mm
                                             | 
| Product Width | 
                                                210 mm
                                             | 
| Product Weight | 
                                                21 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Certifications | 
                                                CE marking  UL listed CSA (Class No. 1432-01) CSA certified IEC 60947-2 UL/CSA Specially designed for North America CSA (File No. 22086) CSA-C22.2 No. 5-09 UL 489 IEC/EN 60947 UL (Category Control Number DIVQ) UL (File No. E31593) IEC | 
| Model Code | 
                                                NZMN4-PX1200-NA
                                             | 
| Amperage Rating | 
                                                1200 A
                                             | 
| Voltage rating | 
                                                690 V - 690 V
                                             | 
| Circuit breaker frame type | 
                                                NZM4
                                             | 
| Features | 
                                                Motor drive optional  Protection unit | 
| 10.10 Temperature rise | 
                                                The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
                                             | 
| 10.11 Short-circuit rating | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.12 Electromagnetic compatibility | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.13 Mechanical function | 
                                                The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
                                             | 
| 10.2.2 Corrosion resistance | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.5 Lifting | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.6 Mechanical impact | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.7 Inscriptions | 
                                                Meets the product standard's requirements.
                                             | 
| 10.3 Degree of protection of assemblies | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.4 Clearances and creepage distances | 
                                                Meets the product standard's requirements.
                                             | 
| 10.5 Protection against electric shock | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.6 Incorporation of switching devices and components | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.7 Internal electrical circuits and connections | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.8 Connections for external conductors | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.2 Power-frequency electric strength | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.3 Impulse withstand voltage | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.4 Testing of enclosures made of insulating material | 
                                                Is the panel builder's responsibility.
                                             | 
| Pollution degree | 
                                                3
                                             | 
| Mounting Method | 
                                                Fixed  Built-in device fixed built-in technique | 
| Climatic proofing | 
                                                Damp heat, cyclic, to IEC 60068-2-30  Damp heat, constant, to IEC 60068-2-78 | 
| Equipment heat dissipation, current-dependent | 
                                                160 W
                                             | 
| Utilization category | 
                                                B (2000A: A, IEC/EN 60947-2)
                                             | 
| Isolation | 
                                                500 V AC (between auxiliary contacts and main contacts)  300 V AC (between the auxiliary contacts) | 
| Ambient operating temperature - max | 
                                                70 °C
                                             | 
| Ambient operating temperature - min | 
                                                -25 °C
                                             | 
| Ambient storage temperature - max | 
                                                70 °C
                                             | 
| Ambient storage temperature - min | 
                                                40 °C
                                             | 
| Number of auxiliary contacts (change-over contacts) | 
                                                0
                                             | 
| Number of auxiliary contacts (normally closed contacts) | 
                                                0
                                             | 
| Number of auxiliary contacts (normally open contacts) | 
                                                0
                                             | 
| Protection against direct contact | 
                                                Finger and back-of-hand proof to DIN EN 50274/VDE 0106 part 110
                                             | 
| Degree of protection | 
                                                IP20 (basic degree of protection, in the operating controls area)  IP20 | 
| Direction of incoming supply | 
                                                As required
                                             | 
| Electrical connection type of main circuit | 
                                                Screw connection
                                             | 
| Lifespan, mechanical | 
                                                10000 operations
                                             | 
| Overvoltage category | 
                                                III
                                             | 
| Rated operational current | 
                                                1600 A (415 V AC-1, making and breaking capacity)  2000 A (380/400 V AC-1, making and breaking capacity) 2000 A (690 V AC -1, making and breaking capacity) 1600 A (660-690 V AC-3, making and breaking capacity) | 
| Degree of protection (IP), front side | 
                                                IP40 (with insulating surround)  IP66 (with door coupling rotary handle) | 
| Degree of protection (terminations) | 
                                                IP00 (terminations, phase isolator and strip terminal)  IP10 (tunnel terminal) | 
| Number of poles | 
                                                Three-pole
                                             | 
| Terminal capacity (copper strip) | 
                                                Min. 6 segments of 16 mm x 0.8 mm at flat conductor terminal  Max. 10 segments of 32 mm x 1 mm (2x) at flat conductor terminal 10 segments of 50 mm x 1 mm (2x) at 1-hole module plate Min. 10 segments of 50 mm x 1 mm (2x) at rear-side connection (punched) Max. 10 segments of 50 mm x 1 mm (2x) at rear-side connection (punched) 10 segments of 80 mm x 1 mm (2x) at rear-side width extension NA: same as for IEC | 
| Lifespan, electrical | 
                                                2000 operations at 400 V AC-3  3000 operations at 400 V AC-1 2000 operations at 690 V AC-1 1000 operations at 690 V AC-3 2000 operations at 415 V AC-3 | 
| Functions | 
                                                Systems, cable, selectivity and generator protection
                                             | 
| Type | 
 | 
| Special features | 
                                                Circuit breaker
                                             | 
| Application | 
 | 
| Shock resistance | 
                                                15 g (half-sinusoidal shock 11 ms)
                                             | 
| Position of connection for main current circuit | 
                                                Front side
                                             | 
| Rated operational current for specified heat dissipation (In) | 
                                                1200 A
                                             | 
| Release system | 
                                                Electronic release
                                             | 
| Short-circuit total breaktime | 
                                                < 25 ms (≦ 415 V); < 35 ms (> 415 V)
                                             | 
| Rated short-time withstand current (t = 0.3 s) | 
                                                19.2 kA
                                             | 
| Rated short-time withstand current (t = 1 s) | 
                                                19.2 kA
                                             | 
| Short-circuit release delayed setting - max | 
                                                12000 A
                                             | 
| Short-circuit release delayed setting - min | 
                                                800 A
                                             | 
| Short-circuit release non-delayed setting - max | 
                                                18000 A
                                             | 
| Short-circuit release non-delayed setting - min | 
                                                2400 A
                                             | 
| Terminal capacity (copper busbar) | 
                                                M10 at rear-side screw connection  Min. 25 mm x 5 mm direct at switch rear-side connection Max. 50 mm x 10 mm (2x) direct at switch rear-side connection Min. 25 mm x 5 mm at rear-side 1-hole module plate Max. 50 mm x 10 mm (2x) at rear-side 1-hole module plate 50 mm x 10 mm (2x) at rear-side 2-hole module plate Min. 60 mm x 10 mm at rear-side width extension Max. 80 mm x 10 mm (2x) at rear-side width extension NA: same as for IEC | 
| Terminal capacity (copper stranded conductor/cable) | 
                                                50 mm² - 240 mm² (4x) at 4-hole tunnel terminal  120 mm² - 185 mm² (1x) direct at switch rear-side connection 50 mm² - 185 mm² (4x) direct at switch rear-side connection Min. 120 mm² - 300 mm² (1x) at rear-side 1-hole module plate Max. 95 mm² - 300 mm² (2x) at rear-side 1-hole module plate Min. 95 mm² - 185 mm² (2x) at rear-side 2-hole module plate Max. 35 mm² - 185 mm² (4x) at rear-side 2-hole module plate 300 mm² (4x) at rear-side width extension 95 mm² - 240 mm² (6x) at rear-side width extension NA: AWG 0- kcmil 500 (4x) at 4-hole tunnel terminal NA: kcmil 250 - kcmil 350 (1x) direct at switch rear-side connection NA: AWG 0 - kcmil 350 (4x) direct at switch rear-side connection NA: min. kcmil 250 - kcmil 600 (1x) at rear-side 1-hole module plate NA: max. AWG 3/0 - kcmil 600 (2x) at rear-side 1-hole module plate NA: min. AWG 3/0 - kcmil 350 (2x) at rear-side 2-hole module plate NA: max. AWG 2 - kcmil 350 (4x) at rear-side 2-hole module plate NA: kcmil 600 (4x) at rear-side width extension NA: AWG 3/0 - kcmil 500 (6x) at rear-side width extension | 
| Terminal capacity (aluminum stranded conductor/cable) | 
                                                Min. 185 mm² - 240 mm² (1x) at rear-side 1-hole module plate  Max. 70 mm² - 185 mm² (2x) at rear-side 1-hole module plate 50 mm² (4x) at rear-side 2-hole module plate 240 mm² (2x) at rear-side width extension 70 mm² - 240 mm² (6x) at rear-side width extension NA: aluminum conductor not applicable | 
| Handle type | 
                                                Rocker lever
                                             | 
| Short delay current setting (Isd) - max | 
                                                12000 A
                                             | 
| Short delay current setting (Isd) - min | 
                                                2400 A
                                             | 
| Instantaneous current setting (Ii) - max | 
                                                15 A
                                             | 
| Instantaneous current setting (Ii) - min | 
                                                2 A
                                             | 
| Number of operations per hour - max | 
                                                60
                                             | 
| Overload current setting (Ir) - max | 
                                                1200 A
                                             | 
| Overload current setting (Ir) - min | 
                                                480 A
                                             | 
| Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 230 V, 50/60 Hz | 
                                                37 kA
                                             | 
| Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 400/415 V, 50/60 Hz | 
                                                37 kA
                                             | 
| Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 440 V, 50/60 Hz | 
                                                26 kA
                                             | 
| Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 525 V, 50/60 Hz | 
                                                19 kA
                                             | 
| Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 690 V, 50/60 Hz | 
                                                15 kA
                                             | 
| Rated short-circuit making capacity Icm at 400/415 V, 50/60 Hz | 
                                                105 kA
                                             | 
| Rated short-circuit making capacity Icm at 440 V, 50/60 Hz | 
                                                74 kA
                                             | 
| Rated short-circuit making capacity Icm at 525 V, 50/60 Hz | 
                                                53 kA
                                             | 
| Rated short-circuit making capacity Icm at 690 V, 50/60 Hz | 
                                                40 kA
                                             | 
| Standard terminals | 
                                                Screw connection,Optional:Tunnel terminal,Rear-side connection,Strip connection
                                             | 
| Rated operating voltage Ue (UL) - max | 
                                                600 V
                                             | 
| Rated short-circuit making capacity Icm at 240 V, 50/60 Hz | 
                                                105 kA
                                             | 
| Rated impulse withstand voltage (Uimp) at auxiliary contacts | 
                                                6000 V
                                             | 
| Rated impulse withstand voltage (Uimp) at main contacts | 
                                                8000 V
                                             | 
| Rated short-circuit breaking capacity Icu (IEC/EN 60947) at 525 V, 50/60 Hz | 
                                                25 kA
                                             | 
| Rated short-circuit breaking capacity Icu (IEC/EN 60947) at 400/415 V, 50/60 Hz | 
                                                50 kA
                                             | 
| Rated short-circuit breaking capacity Icu (IEC/EN 60947) at 230 V, 50/60 Hz | 
                                                50 kA
                                             | 
| Rated short-circuit breaking capacity Icu (IEC/EN 60947) at 690 V, 50/60 Hz | 
                                                20 kA
                                             | 
| Rated short-circuit breaking capacity Icu (IEC/EN 60947) at 440 V, 50/60 Hz | 
                                                35 kA
                                             | 
| Rated insulation voltage (Ui) | 
                                                1000 V AC
                                             |