Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                RCBO C 25A 1+N 100mA sensitivity F. PKNM-25/1N/C/01-F-MW
| Product Name | 
                                                Eaton Moeller series xPole - PKN6/M RCBO - residual-current circuit breaker with overcurrent protection
                                             | 
| Catalog Number | 
                                                193614
                                             | 
| EAN | 
                                                9010238026940
                                             | 
| Product Length/Depth | 
                                                80 mm
                                             | 
| Product Height | 
                                                73 mm
                                             | 
| Product Width | 
                                                35 mm
                                             | 
| Product Weight | 
                                                0.204 kg
                                             | 
| Compliances | 
                                                CE Marked  RoHS conform | 
| Model Code | 
                                                PKNM-25/1N/C/01-F-MW
                                             | 
| Voltage rating | 
                                                240 V - 240 V
                                             | 
| Surge current capacity | 
                                                3 kA
                                             | 
| Voltage type | 
                                                AC
                                             | 
| Width in number of modular spacings | 
                                                2
                                             | 
| Features | 
                                                Concurrently switching N-neutral  Anti-nuisance tripping version | 
| Operating ambient temperature - max | 
                                                40 °C
                                             | 
| Operating ambient temperature - min | 
                                                -25 °C
                                             | 
| Rated current | 
                                                25 A
                                             | 
| Built-in depth | 
                                                75.5 mm
                                             | 
| Current limiting class | 
                                                3
                                             | 
| Rated short-circuit breaking capacity (EN 60947-2) | 
                                                0 kA
                                             | 
| Ambient operating temperature - max | 
                                                40 °C
                                             | 
| Ambient operating temperature - min | 
                                                -25 °C
                                             | 
| Fault current rating | 
                                                0.1 A
                                             | 
| Number of poles (protected) | 
                                                1
                                             | 
| Number of poles (total) | 
                                                2
                                             | 
| Rated operational voltage (Ue) - max | 
                                                230 V
                                             | 
| Rated short-circuit breaking capacity (IEC 60947-2) | 
                                                0 kA
                                             | 
| Basic function | 
                                                Combined RCD/MCB devices
                                             | 
| Mounting Method | 
                                                DIN rail
                                             | 
| Rated impulse withstand voltage (Uimp) | 
                                                4 kV
                                             | 
| Degree of protection | 
                                                IP20
                                             | 
| Overvoltage category | 
                                                III
                                             | 
| Pollution degree | 
                                                2
                                             | 
| Leakage current type | 
                                                A
                                             | 
| Release characteristic | 
                                                C
                                             | 
| Frequency rating | 
                                                50 Hz
                                             | 
| Rated insulation voltage (Ui) | 
                                                440 V
                                             | 
| Connectable conductor cross section (solid-core) - min | 
                                                1 mm²
                                             | 
| Connectable conductor cross section (solid-core) - max | 
                                                25 mm²
                                             | 
| Connectable conductor cross section (multi-wired) - min | 
                                                1 mm²
                                             | 
| Connectable conductor cross section (multi-wired) - max | 
                                                25 mm²
                                             | 
| Rated short-circuit breaking capacity (EN 61009) | 
                                                10 kA
                                             | 
| Rated short-circuit breaking capacity (EN 61009-1) | 
                                                10 kA
                                             | 
| Number of poles | 
                                                Single-pole + N
                                             | 
| Disconnection characteristic | 
                                                Undelayed
                                             | 
| Type | 
                                                RCBO
                                             | 
| Application | 
                                                Switchgear for residential and commercial applications
                                             |