Download document () of 20

193685
Model code: EPTP1100-XVTL400

Eaton xEnergy Basic LV systems Low voltage switchgear. Crossbar, cross support, for busbar bracket in xE Basic W=1100mm, XVTL

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
193685
EAN
9010238035461
Product Length/Depth
55 mm
Product Height
135 mm
Product Width
1000 mm
Product Weight
2.05 kg
Compliances
RoHS conform
Model Code
EPTP1100-XVTL400

Product specifications

Type
Additional equipment
Color
Other
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
1100 mm
Material
Metal
Model
Mounting rail
Functions
Additional equipment

Export product specification