Download document () of 20

193731
Model code: CPAD-00/216

Eaton Moeller series xComfort - Go wireless packages. Wireless Ventilation, package, pre-programmed

General specifications

Product Name
Eaton Moeller series xComfort ventilation package
Catalog Number
193731
EAN
9010238033559
Product Length/Depth
223 mm
Product Height
31 mm
Product Width
111 mm
Product Weight
0.251 kg
Compliances
RoHS conform
Model Code
CPAD-00/216

Product specifications

Used with
55 mm (Universal) pushbutton
Features
Radio frequent bidirectional
Bus system operating type
Other
Radio frequent
Actuation function
Ventilation
Bus system product type
Package: actuator, pushbutton
Built-in installation box depth - min
18 mm
Number of gangs (rocker)
2
Number of inputs (binary)
0
Number of switching contacts - max
2
Rated operating voltage (Ue) - max
230 V
Rated operating voltage (Ue) - min
230 V
Amperage rating
6 A
Fitted with:
LED indication
Bus connection
Switching power LED - max
0 W
Switching current - max
10 A
Switching power - max
1380 W
Width in number of modular spacings
3
Output power
1380 W
Power supply
Mains
Battery
Color
Pure white
Degree of protection
IP20
Functions
Modular expandability
Mounting method
Flush mounted (plaster)
Flush mounting
Surface mounting
Power consumption
0.6 W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.