Download document () of 20

195331
Model code: BPZ-KC-1/35N-ALU

Eaton xEnergy Basic LV systems Low voltage switchgear. Terminal block 1x35mm², 135A Cu / 120A Al, N

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
195331
EAN
9010238092051
Product Length/Depth
45.6 mm
Product Height
40 mm
Product Width
16 mm
Product Weight
26.4 g
Compliances
RoHS conform
Model Code
BPZ-KC-1/35N-ALU

Product specifications

Functions
Additional equipment
Conductor cross section (flexible, fine-strand) with cable end sleeve - max
25 mm²
Conductor cross section (flexible, fine-strand) with cable end sleeve - min
25 mm²
Conductor cross section (solid, solid-strand) - max
35 mm²
Conductor cross section (solid, solid-strand) - min
35 mm²
Amperage rating
135 A
Number of poles
Single-pole
Number of clamp positions per pole
1

Export product specification