Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton xEnergy Light LV systems LV switchgear. Section door, ventilated IP31, hinges right, HxW = 1800 x 650mm, grey
| Product Name | 
                                                Eaton xEnergy Light LV systems LV switchgear
                                             | 
| Catalog Number | 
                                                196054
                                             | 
| EAN | 
                                                9008790952180
                                             | 
| Product Length/Depth | 
                                                25 mm
                                             | 
| Product Height | 
                                                1740 mm
                                             | 
| Product Width | 
                                                642 mm
                                             | 
| Product Weight | 
                                                22.37 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Model Code | 
                                                XLSD3R1865
                                             | 
| Features | 
                                                EMC-version
                                             | 
| Surface finishing | 
                                                Powder coating
                                             | 
| Color | 
                                                Gray
                                             | 
| Degree of protection | 
                                                IP31  NEMA Other | 
| Material | 
                                                Steel
                                             | 
| Model | 
                                                Stop door
                                             |