Download document () of 20

196268
Model code: XLPCR8

Eaton xEnergy Light LV systems LV switchgear. Separation, MCCB/FSD module, width 800mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196268
EAN
9008790954122
Product Length/Depth
500 mm
Product Height
500 mm
Product Width
720 mm
Product Weight
1 kg
Compliances
RoHS conform
Model Code
XLPCR8

Product specifications

Construction type
Assembly kit
Fitted with:
Cable entry
Surface finishing
Galvanized
Color
Gray
Modular spacing
0 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Internal separation form 2a
Internal separation form 3b
Internal separation form 4a
Internal separation form 3a
Internal separation form 4b
Internal separation form 2b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.