Download document () of 20

196405
Model code: XLMMSH56

Eaton xEnergy Light LV systems LV switchgear. Mounting plate for MCCBs/Fuse Switch Disconnectors, HxW 500 x 600mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196405
EAN
9008790955266
Product Length/Depth
72 mm
Product Height
494 mm
Product Width
499.5 mm
Product Weight
3.6 kg
Compliances
RoHS conform
Model Code
XLMMSH56

Product specifications

Features
Perforated
Surface protection
Galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.