Eaton Systeem 55 LV systems Final Distribution Boards. Inlet module 99 opening, 5937
Product Name |
Eaton Systeem 55 cable flange
|
Catalog Number |
1965612
|
EAN |
8711426421806
|
Product Length/Depth |
270 mm
|
Product Height |
50 mm
|
Product Width |
160 mm
|
Product Weight |
0.17 kg
|
Compliances |
RoHS conform
|
Model Code |
HJ5937
|
Special features |
Accessories and fittings
Pipe entry
Pipe inserts for door opening 99 mm
With emissions places
|
Type |
Accessories and fittings
|
Number of conduit lead-ins |
3
|
Suitable for cable diameter - max |
25 mm
|
Suitable for cable diameter - min |
19 mm
|
Suitable for |
3 x diam. 19 - 25 mm
|
For tube diameter |
Other
|