Eaton Systeem 55 LV systems Final Distribution Boards. conduit inlet side 28mm
Product Name |
Eaton Systeem 55 cable flange
|
Catalog Number |
1965660
|
EAN |
8711426108233
|
Product Length/Depth |
150 mm
|
Product Height |
20 mm
|
Product Width |
100 mm
|
Product Weight |
0.06 kg
|
Compliances |
RoHS conform
|
Model Code |
BI-ZIJ
|
Special features |
Accessories and fittings
Side entry tube
Suitable for tube ø 16 mm and ø 19 mm
|
Type |
Accessories and fittings
|
Number of conduit lead-ins |
1
|
Suitable for cable diameter - max |
16 mm
|
Suitable for cable diameter - min |
10 mm
|
For tube diameter |
Other
|