Download document () of 20

197910
Model code: DILH800/22(RDC48)

Eaton Moeller® series DILH Contactor, Ith =Ie: 1050 A, RDC 48: 24 - 48 V DC, DC operation, Screw connection

General specifications

Product Name
Eaton Moeller® series DILH contactor
Catalog Number
197910
EAN
4015081954292
Product Length/Depth
216 mm
Product Height
237 mm
Product Width
160 mm
Product Weight
8.85 kg
Certifications
UL Category Control No.: NLDX
UL 60947-4-1
IEC/EN 60947-4-1
CSA Class No.: 3211-04
VDE 0660
UL File No.: E29096
CE marking
UL/CSA
CSA file No. 012528
North America (UL listed, CSA certified)
EN 45545: Fire protection on railway vehicles
IEC 61373: Vibration and shock, tested for category 1 class B
Catalog Notes
  • Contacts according to EN 50012
  • EN 45545 - Fire protection on railway vehicles: Fire protection class of all plastics according to UL94: V-0 / plastic weight in total: 2.576 kg
  • For rated operational voltage above 800 V AC addditional phase seperators DILH800-XKP have to be used
  • Conventional thermal current Ith of main contacts (1-pole, open) at 60°
Model Code
DILH800/22(RDC48)

Product specifications

Accessories
Fitting options auxiliary contacts: on the side: 2 x DILM820-XHI11(V)-SI; 2 x DILM820-XHI11-SA
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Suppressor circuit in actuating electronics
Operating frequency
1000 mechanical Operations/h (DC operated)
1000 mechanical Operations/h (AC operated)
Pollution degree
3
Utilization category
AC-1: Non-inductive or slightly inductive loads, resistance furnaces
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Rated impulse withstand voltage (Uimp)
12000 V
Connection
Screw terminals
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-40 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
-40 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
-40 °C
Conventional thermal current Ith (3-pole, enclosed)
800 A
Conventional thermal current Ith at 55°C (3-pole, open)
895 A
Conventional thermal current Ith of main contacts (1-pole, open)
2138 A
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Application
Mains contactors for resistive loads from 1000 A
Product category
Contactors
Electrical connection type of main circuit
Rail connection
Screwdriver size
2, Terminal screw, Pozidriv screwdriver
0.8 x 5.5/1 x 6 mm, Terminal screw, Control circuit cables, Standard screwdriver
Voltage type
DC
Degree of protection
IP00
Number of auxiliary contacts (normally closed contacts)
2
Number of auxiliary contacts (normally open contacts)
2
Number of contacts (normally closed) as main contact
0
Number of main contacts (normally open contact)
3
Power consumption (pick-up) at DC
450 VA
Power consumption (sealing) at DC
6.4 W
Rated breaking capacity at 1000 V
1575 A
Rated breaking capacity at 220/230 V
4800 A
Rated breaking capacity at 380/400 V
4800 A
Rated breaking capacity at 500 V
4800 A
Rated breaking capacity at 660/690 V
2000 A
Overvoltage category
III
Behavior in marginal and transitional conditions
Sealing - Voltage interruptions 0 - 0.2 x Uc min) > 10 ms: Drop-out of the contactor
Sealing - Voltage drops (0.2 - 0.6 x Uc min ≤12 ms: Time is bridged specifically
Sealing - Voltage drops (0.6 - 0.7 x Uc min: Contactor remains switched on
Sealing - Voltage drops (0.2 - 0.6 x Uc min) > 12 ms: Drop-out of the contactor
Sealing - Pick-up phase (0.7 x Uc min - 1.15 x Uc max): Contactor switches on properly
Sealing - Pick-up phase (0 - 0.7 x Uc min: Contactor does not switch on
Sealing - Excess voltage (1.15 - 1.3 x Uc max): Contactor remains switched on
Sealing - Voltage interruptions (0 - 0.2 x Uc min ≤ 10 ms: Time is bridged specifically
Duty factor
100 %
Electromagnetic compatibility
Designed for operation in industrial environments. Its use in residential environments may cause radio-frequency interference, requiring additional noise suppression.
Lifespan, mechanical
3,000,000 Operations (AC operated)
3,000,000 Operations (DC operated)
Pick-up voltage
0.7 - 1.15 V DC x Us
Power consumption, pick-up, 50 Hz
495 VA, Pull-in power, Coil in a cold state and 1.0 x Us
Safe isolation
1000 V AC, Between coil and contacts, According to EN 61140
Power consumption, pick-up, 60 Hz
495 VA, Pull-in power, Coil in a cold state and 1.0 x Us
Screw size
M10, Terminal screw
M3.5, Terminal screw
Power consumption, sealing, 50 Hz
6.4 W, Coil in a cold state and 1.0 x Us
Power consumption, sealing, 60 Hz
6.4 W, Coil in a cold state and 1.0 x Us
Resistance
500 mΩ (Admissible transitional contact resistance - of the external control circuit device when actuating A11)
Switching capacity (auxiliary contacts, general use)
1 A, 250 V DC, (UL/CSA)
10 A, 600 V AC, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
A600, AC operated (UL/CSA)
P300, DC operated (UL/CSA)
Terminal capacity (flexible with ferrule)
2 x (0.75 - 2.5) mm²
1 x (0.75 - 2.5) mm²
Shock resistance
8 g, N/C auxiliary contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
10 g, N/O main contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
10 g, N/O auxiliary contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
Terminal capacity (solid)
1 x (0.75 - 2.5) mm²
2 x (0.75 - 2.5) mm²
Terminal capacity (solid/stranded AWG)
18 - 14
Signal level
5 V - 15 V, PLC signal level (A3 - A4) to IEC/EN 61131-2 (type 2), Magnet systems
Terminal capacity (busbar)
50 mm width, Main connection
Terminal capacity (flexible with cable lug)
50 - 240 mm²
Switching capacity (main contacts, general use)
830 A, Maximum motor rating (UL/CSA)
Terminal capacity (stranded with cable lug)
70 - 240 mm²
Power consumption
Control transformer with uk ≤ 7%
Tightening torque
1.2 Nm, Screw terminals
24 Nm, Main cable connection screw/bolt
Width across flats
16 mm
Rated control supply voltage (Us) at DC - max
48 V
Rated control supply voltage (Us) at DC - min
24 V
Rated insulation voltage (Ui)
1000 V
Rated making capacity up to 440 V (cos phi to IEC/EN 60947)
6000 A
Rated operational current for specified heat dissipation (In)
800 A
Rated operational voltage (Ue) at AC - max
1000 V
Static heat dissipation, non-current-dependent Pvs
6.4 W
Stripping length (control circuit cable)
10 mm
Switching time (AC operated, make contacts, closing delay) - max
80 ms
Switching time (AC operated, make contacts, opening delay) - max
110 ms
Conventional thermal current Ith at 40°C (3-pole, open)
1050 A
Conventional thermal current Ith at 50°C (3-pole, open)
940 A
Conventional thermal current Ith at 60°C (3-pole, open)
855 A
Actuating voltage
RDC 48: 24 - 48 V DC
Altitude
Max. 2000 m

Export product specification