Download document () of 20

1CIF06

Eaton Bussmann series low voltage british standard fuse, 1A, AC 600 V, DC 250 V, HRCI-CB, 14 x 61 mm, CSA

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
1CIF06
EAN
5027590466189
UPC
051712550888
Product Length/Depth
63 mm
Product Height
29 mm
Product Width
132 mm
Product Weight
10.55 g
Compliances
RoHS Compliant
Certifications
CSA Certified

Product specifications

Used with
30 A SafeLOC fuseholder
Amperage Rating
1 A
Construction type
HRCI-CB
Current type
AC/DC
Breaking capacity
200 kA
Frequency rating - max
50 Hz
Rated switching capacity
200 kA
Rated voltage AC
600 V
Rated voltage DC
250 V
Utilization category
Other
Color
None
Interrupt rating
200 kAIC
Fuse indicator
None
Connection
Bolt-on
Construction size
Other
Fuse shape
Offset bolted tags
Voltage type
AC/DC
Material
Ceramic body with-plated endcaps
Mounting method
Clip-in
Voltage rating
600 V
Type
Canadian fuse
Application
Overload and short-circuit protection
Fuse system (according to IEC 60269)
Other

Export product specification