Download document () of 20

200M14C

Eaton Bussmann series low voltage british standard fuse, 200A, AC 600 V, DC 250 V, HRCII-MISC, 38 x 112 mm, CSA

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
200M14C
EAN
5027590466417
UPC
051712551168
Product Length/Depth
140 mm
Product Height
65 mm
Product Width
160 mm
Product Weight
214 g
Compliances
RoHS Compliant

Product specifications

Amperage Rating
200 A
Construction type
HRCII-MISC
Current type
AC/DC
Breaking capacity
200 kA
Frequency rating - max
50 Hz
Rated switching capacity
200 kA
Rated voltage AC
600 V
Rated voltage DC
250 V
Utilization category
Other
Color
None
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Connection
Bolt-on
Construction size
Other
Fuse shape
Offset bolted tags
Voltage type
AC/DC
Voltage rating
600 V
Type
Canadian fuse
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.