Download document () of 20

20FC

Eaton Bussmann series high speed British standard fuse, 20A, None, Fuse

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
20FC
EAN
5027590467810
UPC
051712831086
Product Length/Depth
90 mm
Product Height
21 mm
Product Width
76 mm
Product Weight
7.4 g
Compliances
Contact factory
RoHS Compliant

Product specifications

Amperage Rating
20 A
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Rated switching capacity
90 kA
Fuse shape
Offset bolted tags
Construction size
Other
Voltage rating
690 V
Type
Fuse
Application
semiconductor protection

Export product specification