Photo is representative
Download
Eaton Distribution parts. Rigid wire jumper, np, 250mm
Product Name |
Eaton Distribution parts
|
Catalog Number |
215614
|
EAN |
9010238140547
|
Product Length/Depth |
280 mm
|
Product Height |
6 mm
|
Product Width |
25 mm
|
Product Weight |
0.039 kg
|
Compliances |
RoHS conform
|
Model Code |
RVS-1N/250
|
Nominal cross section |
10 mm²
|
Number of poles |
Two-pole
|