Download document () of 20

24AFIHA90

Air fuse-link, medium voltage, 90 A, AC 24 kV, BS AF4, 565 x 76.2 mm, back-up, BS, with striker

General specifications

Product Name
Eaton Bussmann series medium voltage BS air fuse
Catalog Number
24AFIHA90
EAN
5027590037761
Product Length/Depth
565 mm
Product Height
76.2 mm
Product Width
76.2 mm
Product Weight
6100 g
Certifications
BS 2692-1

Product specifications

Used with
A3354730 Fuse clip
Amperage Rating
90 A
Fuse indicator
With Striker
Fuse size
76.2 x 565 mm
Breaking capacity
16 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Primary side transformer protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
British Standard
Utilization category
Other
Voltage type
AC
With striker
Yes
Class
Class back-up
Fuse shape
Cylindrical
Pre arc (I2T)
7.2 x 103
Resistance
14.7 ohms
Fuse diameter
76 mm
Interrupt rating
16 kAIC
Construction size
76.2 x 565 mm
Mounting method
Clip-in
Voltage rating
24 kV
Type
Fuse
Application
  • protection of primary side transformers
  • used in fuse switch combination units, fuse bases and fuse switches
Fuse type
AFIH

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.