Download document () of 20

272086
Model code: RA-C1-FIX

Eaton Moeller® series Rapid Link Fixing clips (100 units)

General specifications

Product Name
Eaton Rapid Link Fitting clip
Catalog Number
272086
EAN
4015082720865
Product Length/Depth
52 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
0.03 kg
Compliances
CE
Model Code
RA-C1-FIX

Product specifications

Features
UV resistant
Halogen free
Material
Plastic
Surface protection
Untreated
Material quality
Other
Model
Single-lobe clamp
Fastening type
Screw hole
Color
Gray
Fitted with:
100 clips
Functions
For fastening the ribbon cable
Suitable for
Suitable in fire resistance areas
Diameter - max
0 mm
Diameter - min
0 mm
Nominal diameter
0 mm
Number of cables/conduits
1
Product category
Power supply

Export product specification