Download document () of 20
To be discontinued

274399
Model code: XC-CPU101-C256K-8DI-6DO

Eaton XC Modular PLC, 24 V DC, 8DI, 6DO, RS232, CAN, 256kB

General specifications

Product Name
Eaton XC Modular PLC
Catalog Number
274399
EAN
4015082743994
Product Length/Depth
100 mm
Product Height
100 mm
Product Width
60 mm
Product Weight
0.28 kg
Certifications
CSA Class No.: 2252-01
UL508
CSA File No.: 012528
UL File No.: E135462
CSA-C22.2 No. 0-M
UL Category Control No.: NRAQ
CSA
IEC/EN 61131-2
EN 50178
CE
CSA-C22.2 No. 142-M
UL
EAC
Model Code
XC-CPU101-C256K-8DI-6DO

Product specifications

Type
Modular PLC XC-CPU101
Accessories
Order terminal clamps, module rack and battery separately.
Features
Asynchronous, cyclic, acyclic PDO types (CANopen®)
Expandable with XI/OC expansions
Short-circuit protection (power supply)
Mains filter (power supply)
Mains overvoltage protection (power supply)
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Real time clock
Pollution degree
2
Operating mode
Watchdog
Air pressure
795 - 1080 hPa (operation)
Bus termination
External, CANopen®
Explosion safety category for dust
None
Output voltage
5 V DC (signal module)
Explosion safety category for gas
None
Output current
3.2 A
Mounting method
Rail mounting possible
Wall mounting/direct mounting
Number of outputs
6 (transistor outputs)
Battery runtime
5 years typ.
Voltage type
DC
Mounting position
Horizontal
Memory capacity
256 kByte
Number of channels
6
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0.08 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Input power
26 W
Making/breaking delay
0.1 ms
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
1
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
1
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
0
Number of HW-interfaces (USB)
0
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of outputs (analog)
0
Overvoltage category
II
Duty factor
100 %, Digital outputs
Supply voltage
20.4 - 28.8 V DC
Emitted interference
Class A (according to EN 50081-2)
Interference immunity
According to EN 50081-2
Protection against polarity reversal
Yes
Yes, for AS-Interface
Number of inputs (analog)
0
Connection type
Plug-in terminal block
Plug-in terminal block, CANopen®
RJ45, Ethernet
Cycle time
< 0.5 ms, for 1 k of instructions (Bit, Byte), memory
Number of modules
Max. 126 (CANopen)
Memory type
RAM
Number of outputs (digital)
6
Data transfer rate
57.6 kBit/s, Serial interface (RS232) without handshake lines
0,5 MBit/s, CANopen®
Relative humidity
10 - 95 % (non-condensing)
Degree of protection
IP20
Number of relay outputs
0
Delay time
0.1 ms typ., Digital inputs, Delay time from 0 to 1, Debounce OFF
0.1 ms typ., Digital inputs 24 V DC, Delay time from 1 to 0, Debounce OFF
0.1 ms typ., Output delay, On -> Off
Protocol
MODBUS
PROFIBUS
Other bus systems
SUCONET
CAN
CANopen® (To DS 301 V4)
Residual ripple
≤ 5 %
Rated operational current (Ie)
0.5 A at AC-3, 230 V
Inrush current
No limitation (limited only by upstream 24 V DC power supply unit)
Functions
Overvoltage protection
Additional program memory possible
Vibration resistance
10 - 57 Hz, ± 0.075 mm
57 - 150 Hz, ± 1.0 g
Input current
3.5 mA (per channel at nominal voltage, Digital inputs)
Processor
Infineon C164
Shock resistance
15 g, Mechanical, Shock duration 11 ms
Input voltage
24 V DC (Power supply)
24 V DC (Power supply of local inputs/outputs)
Number of time switches - max
1000
Processing time
0.5 ms
Rated insulation voltage (Ui)
500 V
Rated operational current for specified heat dissipation (In)
0 A
Repetition rate
1 s
Static heat dissipation, non-current-dependent Pvs
6 W
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
28.8 VDC
Supply voltage at DC - min
20.4 VDC
Heat dissipation details
Without local I/O
LED indicator
Status indication of digital inputs: LED
Signal range
19.2 - 30 V DC (Power supply of local inputs/outputs, note polarity)
Terminal capacity (flexible)
0.34 - 1.0 mm², Spring-loaded terminals
Memory
8 kByte Retain Memory
256 kByte Program memory code, optional extension
8 kByte Marker Memory
256 kByte (User memory)
256 kByte Program data code, optional extension
Interfaces
CANopen®/easyNet (built-in)
RS232 (built-in)
System accessory
Yes
Limit value type 1
Low: < 5 V DC
High: > 15 V DC
Model
Modular
Utilization factor
1 (Inductive load to EN 60947-5-1, Without external suppressor circuit, T0.95 = 1 ms, R = 48 Ω, L = 16 mH)
Potential isolation
CANopen®: yes
Power supply of local inputs/outputs (24 V/0 V) against CPU voltage: yes
Number of inputs (digital)
8
Power loss
Normally 85 mW
6 W
Voltage dips
10 ms
Switching capacity
IEC/EN 60947-5-1, utilization category DC-13, Digital outputs
Terminal capacity (flexible with ferrule)
0.5 - 1.5 mm², Screw terminals
Terminal capacity (solid)
0.14 - 1.0 mm², Spring-loaded terminals
0.5 - 2.5 mm², Screw terminals

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.