Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton xEnergy Main LV systems LV switchgear. Door to switchgear area, closed, IP55, HxW=2000x800mm, grey
| Product Name | 
                                                Eaton xEnergy Main LV switchgear
                                             | 
| Catalog Number | 
                                                284200
                                             | 
| EAN | 
                                                4015082842000
                                             | 
| Product Length/Depth | 
                                                1955 mm
                                             | 
| Product Height | 
                                                40 mm
                                             | 
| Product Width | 
                                                820 mm
                                             | 
| Product Weight | 
                                                32.4 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Model Code | 
                                                XSDMC2008
                                             | 
| Features | 
                                                EMC-version
                                             | 
| Surface finishing | 
                                                Powder coating
                                             | 
| Color | 
                                                Gray
                                             | 
| Degree of protection | 
                                                IP55  NEMA 4X | 
| Material | 
                                                Steel
                                             | 
| Model | 
                                                Stop door
                                             |