Download document () of 20

284210
Model code: XSDMLV2006

Eaton xEnergy Main LV systems LV switchgear. Door to switchgear area, ventilated, IP30, left, HxW=2000x600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284210
EAN
4015082842109
Product Length/Depth
1950 mm
Product Height
45 mm
Product Width
615 mm
Product Weight
24 kg
Compliances
RoHS conform
Model Code
XSDMLV2006

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP30
NEMA Other
Material
Steel
Model
Stop door

Export product specification