Download document () of 20

284245
Model code: XSFH20

Eaton xEnergy Main LV systems LV switchgear. Height section, H = 2000 mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284245
EAN
4015082842451
Product Length/Depth
40 mm
Product Height
1910 mm
Product Width
70.5 mm
Product Weight
21 kg
Compliances
Contact Manufacturer
RoHS conform
Certifications
Contact Manufacturer
Model Code
XSFH20

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building height
2000 mm
Material
Metal
Model
Profile

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.