Download document () of 20

286721
Model code: BP-DS-600/12

Eaton xEnergy Basic LV systems Low voltage switchgear. Sheet steel door with rotary door handle HxW=1200x600mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
286721
EAN
4015082867218
Product Length/Depth
45 mm
Product Height
1210 mm
Product Width
615 mm
Product Weight
6.7 kg
Compliances
RoHS conform
Model Code
BP-DS-600/12

Product specifications

Used with
Wall-mounting distribution system
Service distribution board IVS
Accessory
Accessory consideration
Special features
  • Closed
  • Mounting from front, fast mounting, hinges on left or right possible
  • Door opening angle 167°
  • 1-point long with three-point turn-lock
Type
Additional equipment for wall-mounted service distribution board IVS
Accessory/spare part type
Doors
Surface finishing
With powder coating
Powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP30
NEMA Other
Unit type
Modular system
Suitable for height
1260 mm
Suitable for width
600 mm
Cover/door type
Three-point turn-lock
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Surface mounting
Functions
Wall-mounting distribution system
Additional equipment

Export product specification